TSV6390AICT

TSV6390AICT

Active

TSV6390AILT

Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby

Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-6L

The TSV6390 and TSV6391 devices are single operational amplifiers offering low voltage, low power operation and rail-to-rail input and output.With a very low input bias current and low offset voltage (500 μV maximum for the A version), the TSV6390 and TSV6391 are ideal for applications requiring...
Read More

Key features
  • Extended temperature range: -40°C to +125°C
  • Rail-to-rail input and output
  • 4 kV human body model
  • High output current: 63 μA at VCC= 5 V
  • Low power shutdown mode: 5 nA typical
  • Low offset voltage: 500 μV max (A version)
  • Low supply voltage: 1.5 V – 5.5 V
  • Low power consumption: 60 μA typ at 5 V
  • Stable in gain configuration (-3 or +4)
  • Low input bias current: 1 pA typical
  • Gain bandwidth product: 2.4 MHz typical
Out of Stock
Operating RangeIndustrial
Supply Voltage Min Volt1.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-6L

The TSV6390 and TSV6391 devices are single operational amplifiers offering low voltage, low power operation and rail-to-rail input and output.With a very low input bias current and low offset voltage (500 μV maximum for the A version), the TSV6390 and TSV6391 are ideal for applications requiring...
Read More

Key features
  • Extended temperature range: -40°C to +125°C
  • Rail-to-rail input and output
  • 4 kV human body model
  • High output current: 63 μA at VCC= 5 V
  • Low power shutdown mode: 5 nA typical
  • Low offset voltage: 500 μV max (A version)
  • Low supply voltage: 1.5 V – 5.5 V
  • Low power consumption: 60 μA typ at 5 V
  • Stable in gain configuration (-3 or +4)
  • Low input bias current: 1 pA typical
  • Gain bandwidth product: 2.4 MHz typical