$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Free
High bandwidth (20 MHz) low offset (200 µV) rail-to-rail 5 V op amp
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSV771, TSV772 and TSV774 are single, dual and quad 20 MHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the slew rate of 10.5 V/µs make the TSV771, TSV772 and TSV774 ideal for low-side current measurement. The excellent accuracy provided by maximum input voltage of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.02 | 2% |
| 10-24 | $0.74 | 27% |
| 25-99 | $0.66 | 34% |
| 100-249 | $0.59 | 42% |
| 250-499 | $0.55 | 45% |
| 500 | $0.52 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSV771, TSV772 and TSV774 are single, dual and quad 20 MHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the slew rate of 10.5 V/µs make the TSV771, TSV772 and TSV774 ideal for low-side current measurement. The excellent accuracy provided by maximum input voltage of...
Read More
|