Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Free
High bandwidth (20 MHz) low offset (200 µV) rail-to-rail 5 V op amp
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSV771, TSV772 and TSV774 are single, dual and quad 20 MHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the slew rate of 10.5 V/µs make the TSV771, TSV772 and TSV774 ideal for low-side current measurement. The excellent accuracy provided by maximum input voltage of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.13 | 2% |
| 10-24 | $0.83 | 25% |
| 25-99 | $0.75 | 32% |
| 100-249 | $0.67 | 39% |
| 250-499 | $0.63 | 43% |
| 500 | $0.62 | 44% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSV771, TSV772 and TSV774 are single, dual and quad 20 MHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the slew rate of 10.5 V/µs make the TSV771, TSV772 and TSV774 ideal for low-side current measurement. The excellent accuracy provided by maximum input voltage of...
Read More
|