Active
Wide applications range
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 44.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The UA741 is a high performance monolithic operational amplifier constructed on a single silicon chip. It is intended for a wide range of analog applications.The high gain and wide range of operating voltages provide superior performances in integrators, summing amplifiers and general feedback...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.38 | 1% |
| 10-24 | $0.26 | 31% |
| 25-99 | $0.23 | 41% |
| 100-249 | $0.20 | 46% |
| 250-499 | $0.19 | 51% |
| 500 | $0.18 | 53% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 44.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The UA741 is a high performance monolithic operational amplifier constructed on a single silicon chip. It is intended for a wide range of analog applications.The high gain and wide range of operating voltages provide superior performances in integrators, summing amplifiers and general feedback...
Read More
|