Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

UC3845BD1

UC3845BD1

Active

UC3845BD1013TR

Current Mode PWM

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The UC284xB family of control ICs provides the necessary features to implement off-line or DC to DC fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include a trimmed oscillator for precise DUTY CYCLE CONTROL under voltage lockout...
Read More

Key features
  • LOW START-UP AND OPERATING CURRENT
  • UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
  • INTERNALLY TRIMMED REFERENCE WITH UNDERVOLTAGE LOCKOUT
  • CURRENT LIMITING
  • TRIMMED OSCILLATOR FOR PRECISE FREQUENCY CONTROL
  • CURRENT MODE OPERATION TO 500kHz
  • OSCILLATOR FREQUENCY GUARANTEED AT 250kHz
  • LATCHING PWM FOR CYCLE-BY-CYCLE
  • HIGH CURRENT TOTEM POLE OUTPUT
  • AUTOMATIC FEED FORWARD COMPENSATION
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The UC284xB family of control ICs provides the necessary features to implement off-line or DC to DC fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include a trimmed oscillator for precise DUTY CYCLE CONTROL under voltage lockout...
Read More

Key features
  • LOW START-UP AND OPERATING CURRENT
  • UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
  • INTERNALLY TRIMMED REFERENCE WITH UNDERVOLTAGE LOCKOUT
  • CURRENT LIMITING
  • TRIMMED OSCILLATOR FOR PRECISE FREQUENCY CONTROL
  • CURRENT MODE OPERATION TO 500kHz
  • OSCILLATOR FREQUENCY GUARANTEED AT 250kHz
  • LATCHING PWM FOR CYCLE-BY-CYCLE
  • HIGH CURRENT TOTEM POLE OUTPUT
  • AUTOMATIC FEED FORWARD COMPENSATION