🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

ULN2003A

ULN2003A

Active

ULN2003D1013TR

Seven Darlington Arrays

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The ULN2001, ULN2002, ULN2003 and ULN 2004 are high-voltage, high-current Darlington arrays each containing seven open collector Darlington pairs with common emitters. Each channel is rated at 500 mA and can withstand peak currents of 600 mA. Suppression diodes are included for inductive load...
Read More

Key features
  • Seven Darlingtons per package
  • Output current 500 mA per driver (600 mA peak)
  • Output voltage 50 V
  • Integrated suppression diodes for inductive loads
  • Outputs can be paralleled for higher current
  • TTL/CMOS/PMOS/DTL compatible inputs
  • Input pins placed opposite to output pins to simplify layout
In stock
Quantity $ per unit Savings
1-9$0.361%
10-99$0.2238%
100-249$0.1946%
250-499$0.1850%
500$0.1753%
Contact sales
$0.36
$0.36
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The ULN2001, ULN2002, ULN2003 and ULN 2004 are high-voltage, high-current Darlington arrays each containing seven open collector Darlington pairs with common emitters. Each channel is rated at 500 mA and can withstand peak currents of 600 mA. Suppression diodes are included for inductive load...
Read More

Key features
  • Seven Darlingtons per package
  • Output current 500 mA per driver (600 mA peak)
  • Output voltage 50 V
  • Integrated suppression diodes for inductive loads
  • Outputs can be paralleled for higher current
  • TTL/CMOS/PMOS/DTL compatible inputs
  • Input pins placed opposite to output pins to simplify layout