Active
80 V - 1.5 A quad Darlington switches
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | PDIP 16 |
Designed to interface logic to a wide variety of high current, high voltage loads, these devices each contain four NPN Darlington switches delivering up to 1.5 A with a specified minimum breakdown of 50 V and a sustaining voltage of 35 V measured at 100 mA. The ULN2067B and ULN2069B contain...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.90 | 3% |
| 10-99 | $3.44 | 32% |
| 100-499 | $2.97 | 41% |
| 500 | $2.88 | 43% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | PDIP 16 |
Designed to interface logic to a wide variety of high current, high voltage loads, these devices each contain four NPN Darlington switches delivering up to 1.5 A with a specified minimum breakdown of 50 V and a sustaining voltage of 35 V measured at 100 mA. The ULN2067B and ULN2069B contain...
Read More
|