Active
ESD Protection for USB 2.0 High Speed in SOT666 with 15kV contact ESD protection capability
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.6 x 1.6 x 0.55 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT666 |
The USBLC6-2SC6 and USBLC6-2P6 are monolithic application specific devices dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet links and video lines.The very low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.63 | 2% |
| 10-99 | $0.39 | 38% |
| 100-499 | $0.25 | 60% |
| 500 | $0.19 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.6 x 1.6 x 0.55 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT666 |
The USBLC6-2SC6 and USBLC6-2P6 are monolithic application specific devices dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet links and video lines.The very low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips...
Read More
|