$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Active

VBG08HTR-E

Ignition coil driver power I.C.

Operating RangeAutomotive
Supply Voltage Min Volt6.0
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameHPAK + 1 (OCTAPAK)

VBG08H is a single channel driver, plus an IGBT power stage internally assembled using Chip On Chip (COC) hybrid technology.The two chips are assembled together in the OctaPAK®package.The device comes with several built-in protections like a coil current limiter, thermal monitoring circuit, which...
Read More

Key features
  • Smart electronic ignition with embedded IGBT power stage
  • Coil current limiter
  • Current threshold flag diagnostic output
  • Enable pin
  • Slow turn-on
  • Soft shut down (SSD) operated by low voltage clamp circuit (LVC)
  • SSD activated by
    • Thermal intervention (Tj> 150°C)
    • Enable pin
    • Input overvoltage
    • Battery overvoltage
  • Battery fault tolerant pins
  • ESD protected
  • TTL compatible
Out of Stock
Operating RangeAutomotive
Supply Voltage Min Volt6.0
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameHPAK + 1 (OCTAPAK)

VBG08H is a single channel driver, plus an IGBT power stage internally assembled using Chip On Chip (COC) hybrid technology.The two chips are assembled together in the OctaPAK®package.The device comes with several built-in protections like a coil current limiter, thermal monitoring circuit, which...
Read More

Key features
  • Smart electronic ignition with embedded IGBT power stage
  • Coil current limiter
  • Current threshold flag diagnostic output
  • Enable pin
  • Slow turn-on
  • Soft shut down (SSD) operated by low voltage clamp circuit (LVC)
  • SSD activated by
    • Thermal intervention (Tj> 150°C)
    • Enable pin
    • Input overvoltage
    • Battery overvoltage
  • Battery fault tolerant pins
  • ESD protected
  • TTL compatible