📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Compact and high-sensitivity 1.5 megapixel monochrome global shutter image sensor
Operating Temp Min Celsius | -30.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape Mounted |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | GOOD DIE |
The VD56G3 is the first-release of a series of multiple-image sensors developed by STMicroelectronics for professional and consumer vision applications. Leveraging state-of-the-art technologies developed by STMicroelectronics own foundry, the sensor provides outstanding performance in visible and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $10.63 | 0% |
10-24 | $9.59 | 10% |
25-99 | $9.15 | 14% |
100-249 | $7.95 | 25% |
250-499 | $7.59 | 29% |
500 | $6.92 | 35% |
500 + |
Contact sales |
Operating Temp Min Celsius | -30.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape Mounted |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | GOOD DIE |
The VD56G3 is the first-release of a series of multiple-image sensors developed by STMicroelectronics for professional and consumer vision applications. Leveraging state-of-the-art technologies developed by STMicroelectronics own foundry, the sensor provides outstanding performance in visible and...
Read More
|