🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

VG6640AB1M/1

VG6640AB1M/1

Active

VG6640CB1M/1

Automotive 1.3 megapixel high-dynamic range image sensor

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Package Size9.0 x 9.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameM2BGA 9X9.3X1.375 100 F10X10 PI

This is a high performance, high dynamic range 1.3 megapixel image sensor. Designed for automotive, security and other demanding outdoor applications, the device offers supreme low light performance and numerous safety integrity features.An embedded Bayer and monochrome data pre-processor...
Read More

Key features
  • AEC-Q100 qualified
  • 1.3 megapixel resolution sensor (1304 x 980) in 1/2.7 inch optical format
  • High dynamic range (HDR) pixel architecture, up to 132 dB dynamic range
  • Best in class FSI high pixel sensitivity with 3.75 μm pixel size
  • 45 frames per second at full resolution, 60 frames per second at 720p resolution
  • Small physical size: 9.0 mm x 9.3 mm Im2BGA
  • Synchronization for multiple cameras
  • Highly configurable HDR image pre-processing
  • Motion and Flicker tolerant HDR options including flicker flag to denote affected pixels
  • Comprehensive inline pixel defect correction
  • Fast+ I2C control interface
  • MIPI CSI-2 (copyright© 2005-2010 MIPI Alliance, Inc. Standard for Camera Serial Interface 2 (CSI-2) version 1.01, limited to 1 Gbps per lane) version 1.01 serial and/or 12-bit parallel video data interface
  • Automotive Safety Integrity Level (ASIL) data included as part of each frame
  • Operating junction temperature: -40°C to +125°C
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Package Size9.0 x 9.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameM2BGA 9X9.3X1.375 100 F10X10 PI

This is a high performance, high dynamic range 1.3 megapixel image sensor. Designed for automotive, security and other demanding outdoor applications, the device offers supreme low light performance and numerous safety integrity features.An embedded Bayer and monochrome data pre-processor...
Read More

Key features
  • AEC-Q100 qualified
  • 1.3 megapixel resolution sensor (1304 x 980) in 1/2.7 inch optical format
  • High dynamic range (HDR) pixel architecture, up to 132 dB dynamic range
  • Best in class FSI high pixel sensitivity with 3.75 μm pixel size
  • 45 frames per second at full resolution, 60 frames per second at 720p resolution
  • Small physical size: 9.0 mm x 9.3 mm Im2BGA
  • Synchronization for multiple cameras
  • Highly configurable HDR image pre-processing
  • Motion and Flicker tolerant HDR options including flicker flag to denote affected pixels
  • Comprehensive inline pixel defect correction
  • Fast+ I2C control interface
  • MIPI CSI-2 (copyright© 2005-2010 MIPI Alliance, Inc. Standard for Camera Serial Interface 2 (CSI-2) version 1.01, limited to 1 Gbps per lane) version 1.01 serial and/or 12-bit parallel video data interface
  • Automotive Safety Integrity Level (ASIL) data included as part of each frame
  • Operating junction temperature: -40°C to +125°C