Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

VIPER06XSTR

VIPER06XSTR

Active

VIPER06HS

VIPerPlus family: Energy saving high voltage converter for direct feedback

Operating Temp Min Celsius-25.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSSOP 10

The VIPER06 is an offline converter with an 800 V avalanche rugged power section, a PWM controller, a user-defined overcurrent limit, open-loop failure protection, hysteretic thermal protection, soft startup and safe auto-restart after any fault condition. The device is able to power itself...
Read More

Key features
  • 800 V avalanche rugged power section
  • PWM operation with frequency jittering for low EMI
  • Operating frequency:
    • 30 kHz for
      VIPER06Xx
    • 60 kHz for
      VIPER06Lx
    • 115 kHz for
      VIPER06Hx
  • No need for an auxiliary winding in low-power applications
  • Standby power < 30 mW at 265 VAC
  • Limiting current with adjustable set point
  • On-board soft-start
  • Safe auto-restart after a fault condition
  • Hysteretic thermal shutdown
Out of Stock
Operating Temp Min Celsius-25.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSSOP 10

The VIPER06 is an offline converter with an 800 V avalanche rugged power section, a PWM controller, a user-defined overcurrent limit, open-loop failure protection, hysteretic thermal protection, soft startup and safe auto-restart after any fault condition. The device is able to power itself...
Read More

Key features
  • 800 V avalanche rugged power section
  • PWM operation with frequency jittering for low EMI
  • Operating frequency:
    • 30 kHz for
      VIPER06Xx
    • 60 kHz for
      VIPER06Lx
    • 115 kHz for
      VIPER06Hx
  • No need for an auxiliary winding in low-power applications
  • Standby power < 30 mW at 265 VAC
  • Limiting current with adjustable set point
  • On-board soft-start
  • Safe auto-restart after a fault condition
  • Hysteretic thermal shutdown
Associated products