Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
VIPerPlus family: Energy saving high voltage converter for direct feedback
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SSOP 10 |
The VIPER06 is an offline converter with an 800 V avalanche rugged power section, a PWM controller, a user-defined overcurrent limit, open-loop failure protection, hysteretic thermal protection, soft startup and safe auto-restart after any fault condition. The device is able to power itself...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.92 | 2% |
| 10-24 | $1.42 | 24% |
| 25-99 | $1.29 | 31% |
| 100-249 | $1.15 | 39% |
| 250-499 | $1.07 | 43% |
| 500 | $1.04 | 45% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SSOP 10 |
The VIPER06 is an offline converter with an 800 V avalanche rugged power section, a PWM controller, a user-defined overcurrent limit, open-loop failure protection, hysteretic thermal protection, soft startup and safe auto-restart after any fault condition. The device is able to power itself...
Read More
|