🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Free
Fixed frequency off line converter
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-8 |
The VIPER12A combines a dedicated current mode PWM controller with a high voltage power MOSFET on the same silicon chip.Typical applications cover off line power supplies for battery charger adapters, standby power supplies for TV or monitors, auxiliary supplies for motor control, etc.The internal...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.94 | 0% |
10-24 | $1.24 | 36% |
25-99 | $1.11 | 43% |
100-249 | $0.91 | 53% |
250-499 | $0.80 | 59% |
500 | $0.75 | 61% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-8 |
The VIPER12A combines a dedicated current mode PWM controller with a high voltage power MOSFET on the same silicon chip.Typical applications cover off line power supplies for battery charger adapters, standby power supplies for TV or monitors, auxiliary supplies for motor control, etc.The internal...
Read More
|