$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

VIPER28HDTR

VIPER28HDTR

Active

VIPER28LN

VIPerPlus family: Peak power fixed frequency off line high voltage converter

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePDIP 7

The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control.This IC is capable of meeting more stringent energy-saving standards as it has very low consumption and operates in burst mode under light load. The device features an...
Read More

Key features
  • 800 V avalanche-rugged power MOSFET allowing achieving ultra wide-range input Vac
  • Embedded HV startup and sense FET
  • PWM current-mode controller
  • OCP with selectable threshold (IDlim) and 2ndOCP with higher value (IDMAX) to protect the IC from transformer saturation or short-circuit of the secondary diode
  • 30 mW no-load consumption at 230 Vac
  • Two operating frequencies:
    • 60 kHz (L type) or 115 kHz (H type)
  • Jittered frequency reduces the EMI
  • Extra power timer (EPT) blanks the overload current for few seconds
  • Output overvoltage protection with tight tolerance and digital noise filter
  • Soft-start reduces the stress during startup and increases IC lifetime
  • Automatic restart after a fault condition
  • Thermal shutdown increases system reliability and IC lifetime
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePDIP 7

The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control.This IC is capable of meeting more stringent energy-saving standards as it has very low consumption and operates in burst mode under light load. The device features an...
Read More

Key features
  • 800 V avalanche-rugged power MOSFET allowing achieving ultra wide-range input Vac
  • Embedded HV startup and sense FET
  • PWM current-mode controller
  • OCP with selectable threshold (IDlim) and 2ndOCP with higher value (IDMAX) to protect the IC from transformer saturation or short-circuit of the secondary diode
  • 30 mW no-load consumption at 230 Vac
  • Two operating frequencies:
    • 60 kHz (L type) or 115 kHz (H type)
  • Jittered frequency reduces the EMI
  • Extra power timer (EPT) blanks the overload current for few seconds
  • Output overvoltage protection with tight tolerance and digital noise filter
  • Soft-start reduces the stress during startup and increases IC lifetime
  • Automatic restart after a fault condition
  • Thermal shutdown increases system reliability and IC lifetime