NRND
Advanced quasi-resonant offline high voltage converter with E-mode GaN HEMT
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | GQFN5X6X1.0 |
The VIPERGAN50 is a high voltage converter, designed for medium power quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 50 W in wide range. It integrates a complete set of features that provide an extremely flexible and easy...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.12 | 0% |
| 10-24 | $2.33 | 25% |
| 25-99 | $2.14 | 32% |
| 100-249 | $1.93 | 38% |
| 250-499 | $1.82 | 42% |
| 500 | $1.79 | 43% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | GQFN5X6X1.0 |
The VIPERGAN50 is a high voltage converter, designed for medium power quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 50 W in wide range. It integrates a complete set of features that provide an extremely flexible and easy...
Read More
|