🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Advanced quasi-resonant offline high voltage converter with E-mode GaN HEMT
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | GQFN5X6X1.0 |
The VIPERGAN65 is a high voltage converter, designed for medium power quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 65 W in wide range.It integrates a complete set of features that provide an extremely flexible and easy to...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.75 | 0% |
10-24 | $2.83 | 24% |
25-99 | $2.61 | 30% |
100-249 | $2.35 | 37% |
250-499 | $2.23 | 40% |
500 | $2.16 | 43% |
500 + |
Contact sales |
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | GQFN5X6X1.0 |
The VIPERGAN65 is a high voltage converter, designed for medium power quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters, capable to provide an output power up to 65 W in wide range.It integrates a complete set of features that provide an extremely flexible and easy to...
Read More
|