🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Time-of-Flight (ToF) high accuracy low power proximity sensor
Operating Temp Min Celsius | -30.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 4.4 x 2.4 x 1 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | Optical |
The VL53L4CD sensor is specifically designed for proximity and short-range measurements. It provides very accurate distance measurements from only 1 mm up to 1200 mm. This new generation laser emitter has an 18° FoV. It improves performance under ambient light with a ranging speed up to 100...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-4 | $4.94 | 0% |
5-9 | $4.17 | 16% |
10-24 | $3.87 | 22% |
25-49 | $3.51 | 29% |
50-99 | $3.26 | 34% |
100-499 | $3.03 | 39% |
500 | $2.58 | 48% |
500 + |
Contact sales |
Operating Temp Min Celsius | -30.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 4.4 x 2.4 x 1 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | Optical |
The VL53L4CD sensor is specifically designed for proximity and short-range measurements. It provides very accurate distance measurements from only 1 mm up to 1200 mm. This new generation laser emitter has an 18° FoV. It improves performance under ambient light with a ranging speed up to 100...
Read More
|