Active

VL53L7CXV0GC/1

Time-of-Flight (ToF) 8x8 multizone ranging sensor with 90 degrees FoV

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.0 x 1.6
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOPT. LGA 6.40X3.0

Specially designed for applications requiring an ultrawide FoV, the VL53L7CX Time-of-Flight sensor offers a 90° diagonal FoV. Based on ST's FlightSense technology, the VL53L7CX incorporates an efficient metasurface lens (DOE) placed on the laser emitter enabling the projection of a 60° x 60°...
Read More

Key features
  • Fast and accurate multizone distance ranging sensor with 90° wide FoV
    • 60° x 60° square field of view (FoV) (90° diagonal)
    • Multizone ranging output with either 4x4 or 8x8 separate zones
    • Autonomous low-power mode with interrupt programmable threshold to wake up the host
    • Up to 350 cm ranging
    • Multitarget detection and distance measurement in each zone
    • 60 Hz frame rate capability
    • Histogram processing and algorithmic compensation minimizes or removes the impact of cover glass crosstalk
    • Motion indicator for each zone to show if targets have moved and how they have moved
  • Fully integrated miniature module
    • Emitter: 940 nm invisible light vertical-cavity surface-emitting laser (VCSEL) and integrated analog driver
    • Diffractive optical elements (DOE) on both transmitter and receiver enabling square FoV
    • Receiving array of single photon avalanche diodes (SPADs)
    • Low-power microcontroller running firmware
    • Size: 6.4 x 3.0 x 1.6 mm
  • Easy integration
    • Single reflowable component
    • Flexible power supply options, single 3.3 V, or 2.8 V operation or combination of either 3.3 V or 2.8 V AVDD with 1.8 V IOVDD
    • Compatible with a wide range of cover glass materials
    • Pin-to-pin and driver compatible with VL53L5CX
In stock
Quantity $ per unit Savings
1-9$7.870%
10-24$6.2620%
25-49$5.8526%
50-99$5.8426%
100-249$5.3332%
250-499$5.1235%
500$4.9937%
Contact sales
$7.87
$7.87
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size6.4 x 3.0 x 1.6
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOPT. LGA 6.40X3.0

Specially designed for applications requiring an ultrawide FoV, the VL53L7CX Time-of-Flight sensor offers a 90° diagonal FoV. Based on ST's FlightSense technology, the VL53L7CX incorporates an efficient metasurface lens (DOE) placed on the laser emitter enabling the projection of a 60° x 60°...
Read More

Key features
  • Fast and accurate multizone distance ranging sensor with 90° wide FoV
    • 60° x 60° square field of view (FoV) (90° diagonal)
    • Multizone ranging output with either 4x4 or 8x8 separate zones
    • Autonomous low-power mode with interrupt programmable threshold to wake up the host
    • Up to 350 cm ranging
    • Multitarget detection and distance measurement in each zone
    • 60 Hz frame rate capability
    • Histogram processing and algorithmic compensation minimizes or removes the impact of cover glass crosstalk
    • Motion indicator for each zone to show if targets have moved and how they have moved
  • Fully integrated miniature module
    • Emitter: 940 nm invisible light vertical-cavity surface-emitting laser (VCSEL) and integrated analog driver
    • Diffractive optical elements (DOE) on both transmitter and receiver enabling square FoV
    • Receiving array of single photon avalanche diodes (SPADs)
    • Low-power microcontroller running firmware
    • Size: 6.4 x 3.0 x 1.6 mm
  • Easy integration
    • Single reflowable component
    • Flexible power supply options, single 3.3 V, or 2.8 V operation or combination of either 3.3 V or 2.8 V AVDD with 1.8 V IOVDD
    • Compatible with a wide range of cover glass materials
    • Pin-to-pin and driver compatible with VL53L5CX