Active
Single Channel High Side Driver with Analog Current Sense for 24V Automotive Applications
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | TO-252 6L |
The VN5T016AH-E is a device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog current sense, which delivers...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.76 | 0% |
| 10-24 | $2.84 | 24% |
| 25-99 | $2.62 | 30% |
| 100-249 | $2.36 | 37% |
| 250-499 | $2.24 | 40% |
| 500 | $2.17 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | TO-252 6L |
The VN5T016AH-E is a device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog current sense, which delivers...
Read More
|