Active
OMNIFET fully autoprotected Power MOSFET
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
The VNP35N07-E, VNB35N07-E and VNV35NV07-E are monolithic devices made using STMicroelectronics VIPower®technology, intended for replacement of standard Power MOSFETs in DC to 50 KHz applications.Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.74 | 6% |
| 10-24 | $3.95 | 27% |
| 25-99 | $3.69 | 32% |
| 100-249 | $3.12 | 42% |
| 250-499 | $3.07 | 43% |
| 500 | $2.75 | 49% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
The VNP35N07-E, VNB35N07-E and VNV35NV07-E are monolithic devices made using STMicroelectronics VIPower®technology, intended for replacement of standard Power MOSFETs in DC to 50 KHz applications.Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh...
Read More
|