🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
OMNIFET II :FULLY AUTOPROTECTED POWER MOSFET
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Automotive |
Package Name | D2PAK |
The VNB35NV04-E, VNP35NV04-E and VNV35NV04-E are monolithic devices designed in STMicroelectronics®VIPower®M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 25 kHz applications.Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $5.82 | 0% |
10-99 | $3.90 | 33% |
100-499 | $2.81 | 52% |
500 | $2.77 | 52% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Automotive |
Package Name | D2PAK |
The VNB35NV04-E, VNP35NV04-E and VNV35NV04-E are monolithic devices designed in STMicroelectronics®VIPower®M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 25 kHz applications.Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the...
Read More
|