📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

VND5050JTR-E

Active

Double channel high side driver with analog current sense

Quantity $ per Unit Savings
1 - 9$3.710%
10 - 24$3.3310%
25 - 99$3.1216%
100 - 249$2.7326%
250 - 499$2.6030%
500$2.3337%
Contact Sales
Out of stock
$3.71
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeAutomotive
Package NamePowerSSO 12

The VND5050K-E and VND5050J-E are monolithic devices made using STMicroelectronics VIPower M0-5 technology.


they are intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the devices against low energy spikes (see ISO7637 transient compatibility table). The devices detect open load condition both in on and off state, when STAT_DIS is left open or driven low. Output shorted to VCC is detected in the off state. When STAT_DIS is driven high, STATUS pin is in high impedance state. Output current limitation protects the devices in overload condition. In case of long overload duration, the devices limit the dissipated power to a safe level up to thermal shut-down intervention. Thermal shut-down with automatic restart allows the devices to recover normal operation as soon as fault conditions disappear.

Key features
  • Main Inrush current active management by power limitation Very low stand-by current 3.0V CMOS compatible input Optimized electromagnetic emission Very low electromagnetic susceptibility In compliance with the 2002/95/EC European directive
  • Protections Undervoltage shut-down Overvoltage clamp Output stuck to VCC detection Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Thermal shut down Reverse battery protection Electrostatic discharge protection
  • Diagnostic functions Open drain status output On state open load detection Off state open load detection Thermal shutdown indication