Active
Double channel high-side driver with analog current sense for 24 V automotive applications
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VND5T100LAJ-E and VND5T100LAS-E are a monolithic devices made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.These devices integrate...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.28 | 0% |
| 10-24 | $2.84 | 34% |
| 25-99 | $2.61 | 39% |
| 100-249 | $2.24 | 48% |
| 250-499 | $2.13 | 50% |
| 500 | $1.90 | 56% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VND5T100LAJ-E and VND5T100LAS-E are a monolithic devices made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.These devices integrate...
Read More
|