🎉New Payment Methods are Here: Now accepting Apple Pay and Google Pay! 🛒 Order now!

Active

VND9025AJTR

Double channel high-side driver with current sense analog feedback for automotive applications

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 16

The device is a double channel high-side driver manufactured using ST proprietary VIPower M0-9 technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and...
Read More

Key features
  • AEC-Q100 qualified
  • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
  • General
    • Double channel smart high-side driver with current sense analog feedback
    • Very low standby current
    • Compatible with 3 V and 5 V CMOS outputs
  • Current sense diagnostic functions
    • Multiplexed analog feedback of load current with high precision proportional current mirror
    • Overload and short to ground (power limitation) indication
    • Thermal shutdown indication
    • OFF-state open-load detection
    • Output short to VCC detection
    • Sense enable/disable
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
    • Loss of ground and loss of VCC
    • Reverse battery through self turn-on
    • Electrostatic discharge protection
In stock
Quantity $ per unit Savings
1-9$1.740%
10-24$1.2826%
25-99$1.1733%
100-249$1.0440%
250-499$0.9844%
500$0.9446%
Contact sales
$1.74
$1.74
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 16

The device is a double channel high-side driver manufactured using ST proprietary VIPower M0-9 technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and...
Read More

Key features
  • AEC-Q100 qualified
  • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
  • General
    • Double channel smart high-side driver with current sense analog feedback
    • Very low standby current
    • Compatible with 3 V and 5 V CMOS outputs
  • Current sense diagnostic functions
    • Multiplexed analog feedback of load current with high precision proportional current mirror
    • Overload and short to ground (power limitation) indication
    • Thermal shutdown indication
    • OFF-state open-load detection
    • Output short to VCC detection
    • Sense enable/disable
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
    • Loss of ground and loss of VCC
    • Reverse battery through self turn-on
    • Electrostatic discharge protection