🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
AUTOMOTIVE FULLY INTEGRATED H-BRIDGE MOTOR DRIVER
Operating Range | Automotive |
Supply Voltage Min Volt | 5.5 |
Supply Voltage Max Volt | 36.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-30 Multi Power |
The VNH3SP30-E is a full-bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver (HSD) and two low-side switches. The HSD switch is designed using STMicroelectronics proprietary VIPower™ M0-3 technology that efficiently...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $7.13 | 0% |
10-24 | $6.07 | 15% |
25-99 | $5.74 | 19% |
100-249 | $5.49 | 23% |
250-499 | $5.29 | 26% |
500 | $5.17 | 27% |
500 + |
Contact sales |
Operating Range | Automotive |
Supply Voltage Min Volt | 5.5 |
Supply Voltage Max Volt | 36.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-30 Multi Power |
The VNH3SP30-E is a full-bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver (HSD) and two low-side switches. The HSD switch is designed using STMicroelectronics proprietary VIPower™ M0-3 technology that efficiently...
Read More
|