Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
OMNIFET III: fully protected low-side driver
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT-223 |
The VNL5090N3-E and VNL5090S5-E are monolithic devices made using STMicroelectronics® VIPower® technology, intended for driving resistive or inductive loads with one side connected to the battery. Built-in thermal shutdown protects the chip from overtemperature and short-circuit.Output current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.22 | 2% |
| 10-24 | $0.89 | 26% |
| 25-99 | $0.80 | 33% |
| 100-249 | $0.71 | 41% |
| 250-499 | $0.66 | 45% |
| 500 | $0.64 | 47% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT-223 |
The VNL5090N3-E and VNL5090S5-E are monolithic devices made using STMicroelectronics® VIPower® technology, intended for driving resistive or inductive loads with one side connected to the battery. Built-in thermal shutdown protects the chip from overtemperature and short-circuit.Output current...
Read More
|