Active
OMNIFET :FULLY AUTOPROTECTED POWER MOSFET
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | TO-220AB |
The VNP20N07 is a monolithic device made using STMicroelectronics VIPower Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications.Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments.Fault feedback can...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.55 | 2% |
| 10-99 | $3.63 | 33% |
| 100-499 | $2.71 | 50% |
| 500 | $2.27 | 58% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | TO-220AB |
The VNP20N07 is a monolithic device made using STMicroelectronics VIPower Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications.Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments.Fault feedback can...
Read More
|