🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Quad-channel high-side driver with 16-bit SPI interface
Operating Temp Min Celsius | 150.0 |
Operating Temp Max Celsius | -40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PWSSO 36 |
The VNQ7003SY is a device made using STMicroelectronics® VIPower® technology. It is intended for driving resistive or inductive loads directly connected to ground. The device is protected against voltage transient on VCC pin.An 8 bit short frame access to output control registers is provided...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $5.08 | 0% |
10-24 | $3.88 | 24% |
25-99 | $3.58 | 30% |
100-249 | $3.31 | 35% |
250-500 | $3.24 | 36% |
500 + |
Contact sales |
Operating Temp Min Celsius | 150.0 |
Operating Temp Max Celsius | -40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PWSSO 36 |
The VNQ7003SY is a device made using STMicroelectronics® VIPower® technology. It is intended for driving resistive or inductive loads directly connected to ground. The device is protected against voltage transient on VCC pin.An 8 bit short frame access to output control registers is provided...
Read More
|