Active

VNS14NV04PTR-E

OMNIFET II fully autoprotected Power MOSFET

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The VNS14NV04P-E is monolithic device made using STMicroelectronics™ VIPower™ M0 Technology, intended for replacement of standard Power MOSFETs in DC to 50 KHz applications. Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.Fault...
Read More

Key features
  • Linear current limitation
  • Thermal shutdown
  • Short circuit protection
  • Integrated clamp
  • Low current drawn from input pin
  • Diagnostic feedback through input pin
  • ESD protection
  • Direct access to the gate of the Power MOSFET (analog driving)
  • Compatible with standard Power MOSFET
Out of Stock
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The VNS14NV04P-E is monolithic device made using STMicroelectronics™ VIPower™ M0 Technology, intended for replacement of standard Power MOSFETs in DC to 50 KHz applications. Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.Fault...
Read More

Key features
  • Linear current limitation
  • Thermal shutdown
  • Short circuit protection
  • Integrated clamp
  • Low current drawn from input pin
  • Diagnostic feedback through input pin
  • ESD protection
  • Direct access to the gate of the Power MOSFET (analog driving)
  • Compatible with standard Power MOSFET