Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

X-NUCLEO-GNSS1A1

GNSS expansion board based on Teseo-LIV3F module for STM32 Nucleo

Target ApplicationOutdoor real-time monitoring
Core ProductTeseo-LIV3F
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The X-NUCLEO-GNSS1A1 expansion board is based on the Teseo-LIV3F tiny GNSS module.It represents an affordable, easy-to-use, global navigation satellite system (GNSS) module, embedding a TeseoIII single die standalone positioning receiver IC, usable in different configurations in your STM32 Nucleo...
Read More

Key features
  • Operating supply voltage: 3.3 - 5 V
  • Ambient temperature: -40/+85 °C
  • Sensitivity: -162 dBm indoor (tracking mode)
  • Interfaces:
    • a UART port
    • an I²C port
    • Configurable digital I/O timepulse
    • EXTINT input for wakeup
  • NMEA protocol
  • Assisted GNSS:
    • Predictive autonomous
    • Predictive server-based
    • Real-time server-based
  • Compatible with STM32 Nucleo boards
  • Compatible with the Arduino™ UNO R3 connector
  • LNA and SAW filter on the RF path
  • SMA female antenna connector
  • Battery holder
  • RoHS and WEEE compliant
In stock
Quantity $ per unit Savings
1-2$36.962%
Contact sales
$36.96
$36.22
Target ApplicationOutdoor real-time monitoring
Core ProductTeseo-LIV3F
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The X-NUCLEO-GNSS1A1 expansion board is based on the Teseo-LIV3F tiny GNSS module.It represents an affordable, easy-to-use, global navigation satellite system (GNSS) module, embedding a TeseoIII single die standalone positioning receiver IC, usable in different configurations in your STM32 Nucleo...
Read More

Key features
  • Operating supply voltage: 3.3 - 5 V
  • Ambient temperature: -40/+85 °C
  • Sensitivity: -162 dBm indoor (tracking mode)
  • Interfaces:
    • a UART port
    • an I²C port
    • Configurable digital I/O timepulse
    • EXTINT input for wakeup
  • NMEA protocol
  • Assisted GNSS:
    • Predictive autonomous
    • Predictive server-based
    • Real-time server-based
  • Compatible with STM32 Nucleo boards
  • Compatible with the Arduino™ UNO R3 connector
  • LNA and SAW filter on the RF path
  • SMA female antenna connector
  • Battery holder
  • RoHS and WEEE compliant