Active
Dual channel IO-Link device expansion board based on L6364Q for STM32 Nucleo
| Target Application | Input/output modules |
| Core Product | L6364Q |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The X-NUCLEO-IOD02A1 expansion board for STM32 Nucleo is based on the L6364Q dual channel SIO and IO-Link PHY device transceiver embedding 50 mA 3.3 V and 5.0 V voltage regulators, DC-DC converter and M-sequence management.The expansion board provides an affordable and easy-to-use solution for the...
Read More
|
| Target Application | Input/output modules |
| Core Product | L6364Q |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The X-NUCLEO-IOD02A1 expansion board for STM32 Nucleo is based on the L6364Q dual channel SIO and IO-Link PHY device transceiver embedding 50 mA 3.3 V and 5.0 V voltage regulators, DC-DC converter and M-sequence management.The expansion board provides an affordable and easy-to-use solution for the...
Read More
|