Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
X-NUCLEO-SAFEA1A

X-NUCLEO-SAFEA1A

Active

X-NUCLEO-SAFEA1B

Secure element expansion board based on STSAFE-A110

Target ApplicationBrand protection
Core ProductSTSAFA110DFSPL03
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The X-NUCLEO-SAFEA1 expansion board is based on the STSAFE-A110 secure element. It can be used with any STM32 Nucleo development board.The on-board STSAFE-A110 is customized with a standard profile for evaluation and is compatible with the Arduino UNO R3 connector.The X-NUCLEO-SAFEA1 expansion...
Read More

Key features
  • On-board STSAFE-A110 customized with a standard evaluation profile
  • HE10 extension connector to mount additional STSAFE devices
  • Arduino UNO R3 connector
  • Free drivers, middleware and software samples compatible with the STM32 ODE
  • RoHS and WEEE compliant
In stock
Quantity $ per unit Savings
1-2$16.820%
Contact sales
$16.82
$16.82
Target ApplicationBrand protection
Core ProductSTSAFA110DFSPL03
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The X-NUCLEO-SAFEA1 expansion board is based on the STSAFE-A110 secure element. It can be used with any STM32 Nucleo development board.The on-board STSAFE-A110 is customized with a standard profile for evaluation and is compatible with the Arduino UNO R3 connector.The X-NUCLEO-SAFEA1 expansion...
Read More

Key features
  • On-board STSAFE-A110 customized with a standard evaluation profile
  • HE10 extension connector to mount additional STSAFE devices
  • Arduino UNO R3 connector
  • Free drivers, middleware and software samples compatible with the STM32 ODE
  • RoHS and WEEE compliant