🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

M95256-WDW6TP

M95256-WDW6TP

NRND

M95256-WMN6TP

256 Kbit SPI bus EEPROM with high-speed clock

Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M95256 devices are electrically erasable programmable memories (EEPROMs) organized as 32768 x 8 bits, accessed through the SPI bus.The M95256-W can operate with a supply voltage from 2.5 V to 5.5 V, the M95256-R can operate with a supply voltage from 1.8 V to 5.5 V and the M95256-DF can operate...
Read More

Key features
  • Compatible with the serial peripheral interface (SPI) bus
  • Memory array
    • 256-Kbit (32 Kbytes) of EEPROM
    • Page size: 64 bytes
    • Additional write lockable page (Identification page)
  • Write time
    • Byte Write within 5 ms
    • Page Write within 5 ms
  • Write protect
    • quarter array
    • half array
    • whole memory array
  • High-speed clock: 20 MHz
  • Single supply voltage:
    • 2.5 V to 5.5 V for M95256-W
    • 1.8 V to 5.5 V for M95256-R
    • 1.7 V to 5.5 V for M95256-DF
  • Operating temperature range: from -40 °C up to +85 °C
  • Enhanced ESD protection
  • More than 4 million Write cycles
  • More than 200-year data retention
  • Packages
    • SO8N (ECOPACK2)
    • TSSOP8 (ECOPACK2)
    • UFDFPN8 (ECOPACK2)
    • WLCSP8 (ECOPACK2)
In stock
Quantity $ per unit Savings
1-9$0.640%
10-99$0.5711%
100-499$0.5416%
500$0.5318%
Contact sales
$0.64
$0.64
Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M95256 devices are electrically erasable programmable memories (EEPROMs) organized as 32768 x 8 bits, accessed through the SPI bus.The M95256-W can operate with a supply voltage from 2.5 V to 5.5 V, the M95256-R can operate with a supply voltage from 1.8 V to 5.5 V and the M95256-DF can operate...
Read More

Key features
  • Compatible with the serial peripheral interface (SPI) bus
  • Memory array
    • 256-Kbit (32 Kbytes) of EEPROM
    • Page size: 64 bytes
    • Additional write lockable page (Identification page)
  • Write time
    • Byte Write within 5 ms
    • Page Write within 5 ms
  • Write protect
    • quarter array
    • half array
    • whole memory array
  • High-speed clock: 20 MHz
  • Single supply voltage:
    • 2.5 V to 5.5 V for M95256-W
    • 1.8 V to 5.5 V for M95256-R
    • 1.7 V to 5.5 V for M95256-DF
  • Operating temperature range: from -40 °C up to +85 °C
  • Enhanced ESD protection
  • More than 4 million Write cycles
  • More than 200-year data retention
  • Packages
    • SO8N (ECOPACK2)
    • TSSOP8 (ECOPACK2)
    • UFDFPN8 (ECOPACK2)
    • WLCSP8 (ECOPACK2)