🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
100 V, 30 A dual TO-220, TO-247 Power Schottky rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-247 |
This dual Schottky rectifier is designed for high frequency miniature switch mode power supplies such as adaptors and on-board DC-DC converters.
Packaged in TO-200AB and TO-247, this STPS30H100C is optimized for use in high frequency inverters.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.19 | 0% |
10-24 | $2.18 | 1% |
25-99 | $0.93 | 58% |
100-249 | $0.86 | 61% |
250-500 | $0.81 | 63% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-247 |
This dual Schottky rectifier is designed for high frequency miniature switch mode power supplies such as adaptors and on-board DC-DC converters.
Packaged in TO-200AB and TO-247, this STPS30H100C is optimized for use in high frequency inverters.
|