🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

ACS108-8SN-TR

Overvoltage Protected AC switch

Operating Temp Min Celsius-30.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-223

The ACS108-8SN belongs to the AC switch range (built with A. S. D.® technology). This high performance switch can control a load of up to 0.8 A.These devices switch include an overvoltage crowbar structure to absorb the inductive turn-off energy, and a gate level shifter driver to separate the...
Read More

Key features
  • Enables equipment to meet IEC 61000-4-5 surge with overvoltage crowbar technology
  • High noise immunity against static dV/dt and IEC 61000-4-4 burst
  • Needs no external protection snubber or varistor
  • Reduces component count by up to 80% and Interfaces directly with the micro-controller
  • Common package tab connection supports connection of several alternating current switches on the same cooling pad
  • VCL gives headroom before clamping then crowbar action
In stock
Quantity $ per unit Savings
1-9$0.660%
10-99$0.4925%
100-249$0.3646%
250-499$0.3646%
500$0.2758%
Contact sales
$0.66
$0.66
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-223

The ACS108-8SN belongs to the AC switch range (built with A. S. D.® technology). This high performance switch can control a load of up to 0.8 A.These devices switch include an overvoltage crowbar structure to absorb the inductive turn-off energy, and a gate level shifter driver to separate the...
Read More

Key features
  • Enables equipment to meet IEC 61000-4-5 surge with overvoltage crowbar technology
  • High noise immunity against static dV/dt and IEC 61000-4-4 burst
  • Needs no external protection snubber or varistor
  • Reduces component count by up to 80% and Interfaces directly with the micro-controller
  • Common package tab connection supports connection of several alternating current switches on the same cooling pad
  • VCL gives headroom before clamping then crowbar action