Active
Small Signal Schottky Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23 |
High voltage Schottky rectifier suited for SLIC protection during the card insertion operation.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.10 | 2% |
| 10-99 | $0.08 | 25% |
| 100-499 | $0.07 | 31% |
| 500 | $0.07 | 34% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23 |
High voltage Schottky rectifier suited for SLIC protection during the card insertion operation.
|