🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

BLUENRG-134

BLUENRG-134

NRND

BLUENRG-132

Programmable Bluetooth® LE 5.2 Wireless SoC

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 5X5X1.0 32L WET FLK

The BlueNRG-1 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.The BlueNRG-1 extends the features of award-winning BlueNRG network processor, enabling the usage of the embedded Cortex M0 to run the user application code.The BlueNRG-1 includes...
Read More

Key features
  • Bluetooth® LE
    • LE secure connections
    • Link Layer privacy
    • Qualified against Bluetooth® Core 5.2
  • Operating supply voltage: from 1.7 to 3.6 V
  • Integrated linear regulator and DC-DC step-down converter
  • Operating temperature range: -40°C to 105°C
  • High performance, ultralow power Arm® Cortex®-M0 32-bit based architecture core
  • Programmable 160 kB Flash
  • 24 KB RAM with retention (two 12 KB banks)
  • 1 x UART interface
  • 1 x SPI interface
  • 2 x I²C interface
  • 14 or 15 GPIOs
  • 2 x multifunction timer
  • 10-bit ADC
  • Watchdog and RTC
  • DMA controller
  • PDM stream processor
  • 16 or 32 MHz crystal oscillator
  • 32 kHz crystal oscillator
  • 32 kHz ring oscillator
  • Battery voltage and temperature sensors
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent RF link budget (up to 96 dB)
  • Accurate RSSI to allow power control
  • 8.3 mA TX current (@ -2 dBm, 3.0 V)
  • Down to 1 µA current consumption with active Bluetooth® LE stack (sleep mode)
  • ST companion integrated balun/filter chips are available
  • Average advertisement current consumption 15.34 µA (advertisement interval 1000 ms) – 1 year, 8 months, 19 days with 230 mAh battery (CR2032)
  • Average connection current consumption 7.059 µA (connection interval 1000 ms) – 3 years, 10 months, 12 days with 230 mAh battery (CR2032)
  • Suitable for building applications compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
  • Preprogrammed bootloader via UART
  • VFQFPN32 and WLCSP34 package options
In stock
Quantity $ per unit Savings
1-9$2.420%
10-24$1.8025%
25-500$1.7329%
Contact sales
$2.42
$2.42
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 5X5X1.0 32L WET FLK

The BlueNRG-1 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.The BlueNRG-1 extends the features of award-winning BlueNRG network processor, enabling the usage of the embedded Cortex M0 to run the user application code.The BlueNRG-1 includes...
Read More

Key features
  • Bluetooth® LE
    • LE secure connections
    • Link Layer privacy
    • Qualified against Bluetooth® Core 5.2
  • Operating supply voltage: from 1.7 to 3.6 V
  • Integrated linear regulator and DC-DC step-down converter
  • Operating temperature range: -40°C to 105°C
  • High performance, ultralow power Arm® Cortex®-M0 32-bit based architecture core
  • Programmable 160 kB Flash
  • 24 KB RAM with retention (two 12 KB banks)
  • 1 x UART interface
  • 1 x SPI interface
  • 2 x I²C interface
  • 14 or 15 GPIOs
  • 2 x multifunction timer
  • 10-bit ADC
  • Watchdog and RTC
  • DMA controller
  • PDM stream processor
  • 16 or 32 MHz crystal oscillator
  • 32 kHz crystal oscillator
  • 32 kHz ring oscillator
  • Battery voltage and temperature sensors
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent RF link budget (up to 96 dB)
  • Accurate RSSI to allow power control
  • 8.3 mA TX current (@ -2 dBm, 3.0 V)
  • Down to 1 µA current consumption with active Bluetooth® LE stack (sleep mode)
  • ST companion integrated balun/filter chips are available
  • Average advertisement current consumption 15.34 µA (advertisement interval 1000 ms) – 1 year, 8 months, 19 days with 230 mAh battery (CR2032)
  • Average connection current consumption 7.059 µA (connection interval 1000 ms) – 3 years, 10 months, 12 days with 230 mAh battery (CR2032)
  • Suitable for building applications compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
  • Preprogrammed bootloader via UART
  • VFQFPN32 and WLCSP34 package options