🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Programmable Bluetooth® LE 5.2 Wireless SoC
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Operating Voltage Min Volt | 1.7 |
Operating Voltage Max Volt | 3.6 |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFQFPN 32 5x5x1.0 mm |
The BlueNRG-1 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.The BlueNRG-1 extends the features of award-winning BlueNRG network processor, enabling the usage of the embedded Cortex M0 to run the user application code.The BlueNRG-1 includes...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.42 | 26% |
10-99 | $3.07 | 34% |
100-249 | $2.52 | 46% |
250-499 | $2.38 | 49% |
500 | $2.14 | 54% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Operating Voltage Min Volt | 1.7 |
Operating Voltage Max Volt | 3.6 |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFQFPN 32 5x5x1.0 mm |
The BlueNRG-1 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.The BlueNRG-1 extends the features of award-winning BlueNRG network processor, enabling the usage of the embedded Cortex M0 to run the user application code.The BlueNRG-1 includes...
Read More
|