🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Very low power network processor module for Bluetooth® low energy v4.2
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Operating Voltage Min Volt | 1.7 |
Operating Voltage Max Volt | 3.6 |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | BLE MODULE WITH QFBLUENRG-MS |
The BlueNRG-M0 is an easy to use Bluetooth® LE master/slave network processor module, compliant with Bluetooth v4.2. The BlueNRG-M0 module supports multiple roles simultaneously, and can act at the same time as Bluetooth LE sensor and hub device.The entire Bluetooth LE stack and protocols are...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $9.35 | 0% |
10-24 | $8.16 | 13% |
25-99 | $7.70 | 18% |
100-249 | $7.15 | 23% |
250-499 | $6.77 | 28% |
500 | $6.51 | 30% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Operating Voltage Min Volt | 1.7 |
Operating Voltage Max Volt | 3.6 |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | BLE MODULE WITH QFBLUENRG-MS |
The BlueNRG-M0 is an easy to use Bluetooth® LE master/slave network processor module, compliant with Bluetooth v4.2. The BlueNRG-M0 module supports multiple roles simultaneously, and can act at the same time as Bluetooth LE sensor and hub device.The entire Bluetooth LE stack and protocols are...
Read More
|