$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Very low power application processor module for Bluetooth® low energy v5.2
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | BLUENRG-2 MODULE QFN, PCB ANT |
The BlueNRG-M2 is a Bluetooth® LE system-on-chip application processor certified module, certified under Bluetooth LE specifications v5.2 and BQE qualified. The BlueNRG-M2 module supports multiple roles simultaneously and can act at the same time as Bluetooth master and slave device. The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $10.38 | 2% |
| 10-24 | $9.02 | 11% |
| 25-99 | $8.54 | 16% |
| 100-249 | $7.89 | 22% |
| 250-499 | $7.50 | 26% |
| 500 | $6.97 | 31% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | BLUENRG-2 MODULE QFN, PCB ANT |
The BlueNRG-M2 is a Bluetooth® LE system-on-chip application processor certified module, certified under Bluetooth LE specifications v5.2 and BQE qualified. The BlueNRG-M2 module supports multiple roles simultaneously and can act at the same time as Bluetooth master and slave device. The...
Read More
|