$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

NRND

DSL01-008SC5

High speed line protection, 8 V, 30 A - 8/20 ?s, in SOT23-5L

ECCN USEAR99
ECCN EUNEC
Package Size2.92 x 2.8 x 1.17
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

This device combines a Transil used for low energy surges and a Trisil™ for high energy surges. This combination provides a surge / capacitance trade-off compatible with high debit rates such as ADSL2+ and VDSL. The combination on the same die makes it compatible with SOT23-5L package.

Key features
  • Low capacitance devices:
    • DSL01-xxxSC5: Delta Ctyp= 3.5 pF
  • High surge capability: 30 A - 8/20 μs
  • Voltage: 8 V, 10.5 V, 16 V, and 24 V
  • RoHS package
  • Benefits
    • Transil™ mode will clamp ESD and low energy surges without disturbing line drivers during transmission while high energy surges will be short circuited to avoid line driver damage.
    • The low capacitance makes it suitable for ADSL2+ and VDSL signals.
  • Complies with the following standards
    • IEC 61000-4-2, level 4
      • 15 kV (air discharge)
      • 8 kV (contact discharge)
    • MIL STD 883G-Method 3015-7: Class 3
      • 25 kV (Human body model)
    • IEC 61000-4-5, level 2: 24 A, 8/20 μs
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size2.92 x 2.8 x 1.17
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

This device combines a Transil used for low energy surges and a Trisil™ for high energy surges. This combination provides a surge / capacitance trade-off compatible with high debit rates such as ADSL2+ and VDSL. The combination on the same die makes it compatible with SOT23-5L package.

Key features
  • Low capacitance devices:
    • DSL01-xxxSC5: Delta Ctyp= 3.5 pF
  • High surge capability: 30 A - 8/20 μs
  • Voltage: 8 V, 10.5 V, 16 V, and 24 V
  • RoHS package
  • Benefits
    • Transil™ mode will clamp ESD and low energy surges without disturbing line drivers during transmission while high energy surges will be short circuited to avoid line driver damage.
    • The low capacitance makes it suitable for ADSL2+ and VDSL signals.
  • Complies with the following standards
    • IEC 61000-4-2, level 4
      • 15 kV (air discharge)
      • 8 kV (contact discharge)
    • MIL STD 883G-Method 3015-7: Class 3
      • 25 kV (Human body model)
    • IEC 61000-4-5, level 2: 24 A, 8/20 μs