Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
NRND
High speed line protection, 24 V, 16 A - 8/20 ?s, in SOT23-6L
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.92 x 2.8 x 1.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
DSL03 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as ADSL and VDSL. The low capacitance makes it suitable from ADSL to VDSL2 data rates.DSL03 is able to survive severe conditions...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.11 | 5% |
| 10-99 | $0.69 | 35% |
| 100-499 | $0.45 | 57% |
| 500 | $0.35 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.92 x 2.8 x 1.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
DSL03 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as ADSL and VDSL. The low capacitance makes it suitable from ADSL to VDSL2 data rates.DSL03 is able to survive severe conditions...
Read More
|