$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

DSL03-010SC6

DSL03-010SC6

DSL03-024SC6

DSL03-024SC6

Active

DSL03-022SC6

High speed line protection, 22 V, 16 A - 8/20 ?s, in SOT23-6L

ECCN USEAR99
ECCN EUNEC
Package Size2.92 x 2.8 x 1.17
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-6L

DSL03 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as ADSL and VDSL. The low capacitance makes it suitable from ADSL to VDSL2 data rates.DSL03 is able to survive severe conditions...
Read More

Key features
  • High surge capability to comply with GR-1089 and ITU-T K20/21
  • Keeps its peak power capability up to Tjmax
  • Voltages: 10, 22 and 24 V
  • Low capacitance device: Ctyp= 0.5 pF
  • RoHS package
  • Low leakage current: 0.2 μA at 25 °C
  • Complies with the following standards
    • Telcordia GR-1089
      • 2.5 kV 2/10 μs - 500 A 2/10 μs
      • AC power fault tests
    • ITU-T K20/21/45
      • 6 kV 10/700 μs - 150 A 5/310 μs
      • power induction tests
      • power contact tests
    • IEC 61000-4-2, level 4
      • 15 kV (air discharge)
      • 8 kV (contact discharge
    • IEC 61000-4-5, level 2
      • ±1 kV, 42 Ω
    • MIL STD 883G-Method 3015-7: Class 3
      • 8 kV (human body model)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size2.92 x 2.8 x 1.17
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-6L

DSL03 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as ADSL and VDSL. The low capacitance makes it suitable from ADSL to VDSL2 data rates.DSL03 is able to survive severe conditions...
Read More

Key features
  • High surge capability to comply with GR-1089 and ITU-T K20/21
  • Keeps its peak power capability up to Tjmax
  • Voltages: 10, 22 and 24 V
  • Low capacitance device: Ctyp= 0.5 pF
  • RoHS package
  • Low leakage current: 0.2 μA at 25 °C
  • Complies with the following standards
    • Telcordia GR-1089
      • 2.5 kV 2/10 μs - 500 A 2/10 μs
      • AC power fault tests
    • ITU-T K20/21/45
      • 6 kV 10/700 μs - 150 A 5/310 μs
      • power induction tests
      • power contact tests
    • IEC 61000-4-2, level 4
      • 15 kV (air discharge)
      • 8 kV (contact discharge
    • IEC 61000-4-5, level 2
      • ±1 kV, 42 Ω
    • MIL STD 883G-Method 3015-7: Class 3
      • 8 kV (human body model)