Active
Octal Low-Side Driver for bulb, resistive and inductive loads with serial input control, output protection and diagnostic
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | SO-24 |
L9823 is a octal low-side driver circuit, dedicated for automotive applications.Output voltage clamping is provided for flyback current recirculation, when inductive loads are driven.Chip select and cascadable serial 8-bit Interface for outputs control and diagnostic data...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $5.79 | 0% |
10-24 | $4.10 | 29% |
25-95 | $3.82 | 34% |
96-255 | $3.36 | 42% |
256-500 | $3.19 | 45% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | SO-24 |
L9823 is a octal low-side driver circuit, dedicated for automotive applications.Output voltage clamping is provided for flyback current recirculation, when inductive loads are driven.Chip select and cascadable serial 8-bit Interface for outputs control and diagnostic data...
Read More
|