Active
Octal Low-Side Driver for bulb, resistive and inductive loads with serial input control, output protection and diagnostic
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | SO-24 |
L9823 is a octal low-side driver circuit, dedicated for automotive applications.Output voltage clamping is provided for flyback current recirculation, when inductive loads are driven.Chip select and cascadable serial 8-bit Interface for outputs control and diagnostic data...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.85 | 0% |
10-24 | $2.91 | 24% |
25-99 | $2.68 | 31% |
100-249 | $2.42 | 37% |
250-499 | $2.29 | 40% |
500 | $2.23 | 42% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | SO-24 |
L9823 is a octal low-side driver circuit, dedicated for automotive applications.Output voltage clamping is provided for flyback current recirculation, when inductive loads are driven.Chip select and cascadable serial 8-bit Interface for outputs control and diagnostic data...
Read More
|