🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Octal Low-Side Driver for Resistive and Inductive Loads With Serial/Parallel lnput Control Output Protection and Diagnostic
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 (**) |
Grade | Automotive |
Package Name | SO-20 |
The L9826 is a protected octal low-side driver IC designed for the automotive environment.The 8 -bit serial peripheral interface (SPI) is able to control the device's eight channels and to provide its load's diagnosis. In addition output 1 and 2 can also be controlled through dedicated input pins...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.33 | 9% |
10-24 | $3.00 | 2% |
25-99 | $2.83 | 7% |
100-249 | $2.46 | 20% |
250-499 | $2.33 | 24% |
500 | $2.09 | 32% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 (**) |
Grade | Automotive |
Package Name | SO-20 |
The L9826 is a protected octal low-side driver IC designed for the automotive environment.The 8 -bit serial peripheral interface (SPI) is able to control the device's eight channels and to provide its load's diagnosis. In addition output 1 and 2 can also be controlled through dedicated input pins...
Read More
|