Active
Octal Low-Side Driver for Resistive and Inductive Loads With Serial/Parallel lnput Control Output Protection and Diagnostic
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | SO-20 |
The L9826 is a protected octal low-side driver IC designed for the automotive environment.The 8 -bit serial peripheral interface (SPI) is able to control the device's eight channels and to provide its load's diagnosis. In addition output 1 and 2 can also be controlled through dedicated input pins...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.79 | 0% |
| 10-24 | $2.57 | 32% |
| 25-99 | $2.37 | 37% |
| 100-249 | $2.06 | 46% |
| 250-499 | $1.93 | 49% |
| 500 | $1.70 | 55% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | SO-20 |
The L9826 is a protected octal low-side driver IC designed for the automotive environment.The 8 -bit serial peripheral interface (SPI) is able to control the device's eight channels and to provide its load's diagnosis. In addition output 1 and 2 can also be controlled through dedicated input pins...
Read More
|