🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
TRANSIL array for data protection
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 2.9 x 2.8 x 1.18 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT323 |
The ESDAxxxWx are monolithic suppressors designed to protect components connected to data and transmission lines against ESD.
These devices clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transients.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.29 | 1% |
10-99 | $0.20 | 32% |
100-500 | $0.10 | 67% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 2.9 x 2.8 x 1.18 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT323 |
The ESDAxxxWx are monolithic suppressors designed to protect components connected to data and transmission lines against ESD.
These devices clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transients.
|