$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

EVAL-FDA903D-SA

EVAL-FDA903D evaluation board for FDA903D

Operating RangeAutomotive
Target ApplicationAudio
Core ProductFDA903D
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCONTRACTS

EVAL-FDA803D and EVAL-FDA903D are evaluation boards for automotive digital class-D power amplifiers FDA803D and FDA903D in PowerSSO-36 slug-down package.

Key features
  • Digital input, class-D output
  • Single audio channels
  • I2S bus with I2S and TDM compatibility
  • I2C bus
  • Full diagnostic
  • Compatible with FDA803D and FDA903D (PowerSSO-36 slug-down package)
  • Operating supply voltage from 3.3 V to 18 V (battery compatible)
Out of Stock
Operating RangeAutomotive
Target ApplicationAudio
Core ProductFDA903D
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCONTRACTS

EVAL-FDA803D and EVAL-FDA903D are evaluation boards for automotive digital class-D power amplifiers FDA803D and FDA903D in PowerSSO-36 slug-down package.

Key features
  • Digital input, class-D output
  • Single audio channels
  • I2S bus with I2S and TDM compatibility
  • I2C bus
  • Full diagnostic
  • Compatible with FDA803D and FDA903D (PowerSSO-36 slug-down package)
  • Operating supply voltage from 3.3 V to 18 V (battery compatible)